|
You are here:
|
Product Category |
APC Smart-UPS VT Japan rack mounted 20kVA, with 2 Battery Modules Expandable to 5, PDU, Start-up 5X8
General
Bypass Connection
4 wire (3Ph + N) or 5 wire (3Ph + N + G)
Output
Output Power Capacity
16 kW
/ 20 kVA
Max Configurable Power
16 kW
/ 20 kVA
Nominal Output Voltage
100V, 200V 3PH, 208V 3PH
Efficiency at Full Load
94.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Neutral Output Current
100A
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass
Input
Nominal Input Voltage
200V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Input voltage range for main operations
165 - 240V
Maximum Input Current
55A
Input Breaker Capacity
100.0 A
Maximum Short Circuit Withstand (Icw)
50.0 kA
Input Total Harmonic Distortion
Less than 5% for full load
Type of Input Protection Required
3-pole breaker
Batteries & Runtime
Battery Type
VRLA
Included Battery Modules
2
Available Battery Slots
2
Typical recharge time
4 hour(s)
RBC Quantity
1
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
Efficiency in Battery Operation
93%
End of Discharge Maximum Battery Current
69
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Estimated runtimes based on battery vendor data, at typical environmental conditions, with no electrical input and balanced PF = 0.8 output.
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1995.00 mm
Maximum Width
600.00 mm
Maximum Depth
1075.00 mm
Rack Height
42U
Net Weight
748.82 KG
Shipping Weight
783.82 KG
Shipping Height
2000.00 mm
Shipping Width
848.00 mm
Shipping Depth
1210.00 mm
Color
Black
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
4042.00 BTU/hr
Protection Class
NEMA 1, IP 20
Conformance
Regulatory Approvals
cUL Listed, ISO 14001, ISO 9001, UL 1778
Standard Warranty
1 year repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||||||||||