APC Smart-UPS VT rack mounted 30kVA 480V in, 208V out w/5 batt mod., w/PDU & startup

Smart-UPS VT

APC Smart-UPS VT rack mounted 30kVA 480V in, 208V out w/5 batt mod., w/PDU & startup
SUVTR30KG5B5S
Email Technical Specifications Printer Friendly
Smart-UPS VT
More Images

APC Smart-UPS VT,24 kW /30 kVA,Input 480V 3PH /Output 120V, 208V, 208V 3PH, Interface Port DB-9 RS-232, SmartSlot, Extended runtime model

Includes: CD with software, Installation guide, Power modules ship installed, Smart UPS signalling RS-232 cable, Start up included, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
24 kW / 30 kVA
Max Configurable Power
24 kW / 30 kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Output Voltage Note
Configurable for 200 : 208 or 220V 3 Phase nominal output voltage
Efficiency at Full Load
93.3%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)
(5) NEMA L21-20
Overload Operation
60 seconds @ 125% and 30 seconds @ 150%
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
480V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
408 - 552 (480)V
Input Breaker Capacity
50.0  A

Batteries & Runtime

Battery Type
VRLA
Included Battery Modules
5
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
5

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1995.00 mm
Maximum Width
600.00 mm
Maximum Depth
1075.00 mm
Net Weight
1040.91 KG
Shipping Weight
1075.91 KG
Shipping Height
1995.00 mm
Shipping Width
600.00 mm
Shipping Depth
1075.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999, 9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
58.00 dBA
Online Thermal Dissipation
6305.00 BTU/hr
Protection Class
NEMA 1

Conformance

Regulatory Approvals
cUL Listed, ISO 14001, ISO 9001, UL 1778
Standard Warranty
1 year repair or replace, Start-Up Service

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.