|
You are here:
|
Product Category |
APC Smart-UPS VT 30kVA 400V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability
Output
Output Power Capacity
24 kW
/ 30 kVA
Max Configurable Power
24 kW
/ 30 kVA
Nominal Output Voltage
400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
96.4%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Other Output Voltages
380, 415
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass
Input
Nominal Input Voltage
400V 3PH
Input Frequency
40 - 70 Hz (auto sensing)
Input Connections
Input voltage range for main operations
304 - 477V
Other Input Voltages
380, 415
Maximum Input Current
41A
Input Breaker Capacity
63.0 A
Batteries & Runtime
Battery Type
VRLA
Included Battery Modules
4
Typical recharge time
5 hour(s)
RBC Quantity
4
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Estimated runtimes based on battery vendor data, at typical environmental conditions, with no electrical input and balanced PF = 0.8 output.
Communications & Management
Interface Port(s)
DB-9 RS-232, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1499.00 mm
Maximum Width
559.00 mm
Maximum Depth
813.00 mm
Net Weight
629.09 KG
Shipping Weight
660.00 KG
Shipping Height
1643.00 mm
Shipping Width
650.00 mm
Shipping Depth
1062.00 mm
Color
Black
Units per Pallet
1.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
3685.00 BTU/hr
Protection Class
IP 20
Conformance
Regulatory Approvals
C-tick, CE, EN 50091-2, EN/IEC 62040-3, IEC 61000-3-2, IEC 61000-3-3, ISO 14001, ISO 9001, VFI-SS-112
Standard Warranty
1 year repair or replace, Start-Up Service
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||