|
You are here:
|
Product Category |
APC Smart-UPS VT 15kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability
Output
Output Power Capacity
12 kW
/ 15 kVA
Max Configurable Power
12 kW
/ 15 kVA
Nominal Output Voltage
400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.7%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Other Output Voltages
380, 415
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass
Input
Nominal Input Voltage
400V 3PH
Input Frequency
47 - 70 Hz (auto sensing)
Input Connections
Input voltage range for main operations
304 - 477V
Other Input Voltages
380, 415
Maximum Input Current
21A
Input Breaker Capacity
35.0 A
Batteries & Runtime
Battery Type
No internal battery - uses external battery system
Communications & Management
Interface Port(s)
DB-9 RS-232, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
823.00 mm
Maximum Width
352.00 mm
Maximum Depth
813.00 mm
Net Weight
134.00 KG
Shipping Weight
173.00 KG
Shipping Height
1290.00 mm
Shipping Width
720.00 mm
Shipping Depth
1110.00 mm
Color
Black
Units per Pallet
1.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
54.00 dBA
Online Thermal Dissipation
1928.00 BTU/hr
Protection Class
IP 20
Conformance
Regulatory Approvals
C-tick, CE, EN 50091-2, EN/IEC 62040-3, IEC 61000-3-2, IEC 61000-3-3, ISO 14001, ISO 9001, VFI-SS-112
Standard Warranty
1 year repair or replace, Start-Up Service
Sustainable Offer Status |
|||||||||||||||||||