APC Smart-UPS VT 10kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable Technical Specifications

Smart-UPS VT

APC Smart-UPS VT 10kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable
SUVTP10KH2B2S
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS VT Smart-UPS VT
More Images

APC Smart-UPS VT,8000 Watts /10 kVA,Input 400V 3PH /Output 400V 3PH, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model

Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Network Management Card, Smart UPS signalling RS-232 cable, Start up included, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
8000 Watts / 10 kVA
Max Configurable Power
8000 Watts / 10 kVA
Nominal Output Voltage
400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.2%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Other Output Voltages
380, 415
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 5-wire (3PH + N + G)
(1) Screw Terminals
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
40 - 70 Hz (auto sensing)
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
304 - 477V
Other Input Voltages
380, 415
Maximum Input Current
14A
Input Breaker Capacity
20  A

Batteries & Runtime

Battery Type
VRLA
Included Battery Modules
2
Typical recharge time
5 hour(s)
RBC™ Quantity
2
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
Runtime Graph
Curve Part Number(s)
A SUVTP10KH2B2S
B SUVTP10KH2B2S
+ (1)SUVTXR2B6S
C SUVTP10KH2B2S
+ (1)SUVTXR6B6S
D SUVTP10KH2B2S
+ (2)SUVTXR6B6S
E SUVTP10KH2B2S
+ (3)SUVTXR6B6S
Hover over the line on the graph above to view the runtime at any desired load
Estimated runtimes based on battery vendor data, at typical environmental conditions, with no electrical input and balanced PF = 0.8 output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1499.00 mm
Maximum Width
356.00 mm
Maximum Depth
813.00 mm
Net Weight
396.82 KG
Shipping Weight
427.73 KG
Shipping Height
1643.00 mm
Shipping Width
650.00 mm
Shipping Depth
1062.00 mm
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
64.00 dBA
Online Thermal Dissipation
1774.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-2, EN/IEC 62040-3, IEC 61000-3-2, IEC 61000-3-3, ISO 14001, ISO 9001, VFI-SS-111
Standard Warranty
1 year repair or replace, Start-Up Service

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.