APC Smart-UPS RT 5000VA RM 208V to 208/120V

Smart-UPS On-Line

APC Smart-UPS RT 5000VA RM 208V to 208/120V
SURTD5000RMXLP3U
Email Technical Specifications Printer Friendly
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,4000 Watts /5000 VA,Input 208V /Output 120V, 208V, Interface Port RJ-45 10/100 Base-T, SmartSlot, Extended runtime model, Rack Height 3 U

Includes: CD with software, Rack Mounting support rails, Removable support feet, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
4000 Watts / 5000 VA
Max Configurable Power
4000 Watts / 5000 VA
Nominal Output Voltage
120V, 208V
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Efficiency at Full Load
90.0%
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(4) NEMA 5-20R NEMA 5-20R
(1) NEMA L14-30R NEMA L14-30R
(1) NEMA L6-30R NEMA L6-30R
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
208V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA L14-30P NEMA L14-30P
Cord Length
3.05 meters
Input voltage range for main operations
156 - 236V
Input voltage adjustable range for mains operation
85 - 136V
Other Input Voltages
240

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
2.50 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SURTD5000RMXLP3U
B SURTD5000RMXLP3U
+ (1)SURT192RMXLBP3U
C SURTD5000RMXLP3U
+ (2)SURT192RMXLBP3U
D SURTD5000RMXLP3U
+ (3)SURT192RMXLBP3U
E SURTD5000RMXLP3U
+ (4)SURT192RMXLBP3U
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
RJ-45 10/100 Base-T, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
130.00 mm
Maximum Width
432.00 mm
Maximum Depth
660.00 mm
Rack Height
3U
Net Weight
58.06 KG
Shipping Weight
72.12 KG
Shipping Height
347.00 mm
Shipping Width
603.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
6.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
1589.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.