APC SMART-UPS RT 3000VA Brazil 120V Technical Specifications

Smart-UPS On-Line

APC SMART-UPS RT 3000VA Brazil 120V
SURTA3000XL-BR
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,2100 Watts /3000 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model, Rack Height 3 U

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
2100 Watts / 3000 VA
Max Configurable Power
2100 Watts / 3000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(4) NBR 14136
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
90 - 150V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
2.50 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SURTA3000XL-BR
B SURTA3000XL-BR
+ (1)SURT192XLBP
C SURTA3000XL-BR
+ (2)SURT192XLBP
D SURTA3000XL-BR
+ (3)SURT192XLBP
E SURTA3000XL-BR
+ (4)SURT192XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 84.6%
50% 87.2%
75% 86.8%
100% 85.7%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
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
480 Joules
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
130.00 mm
Maximum Depth
660.00 mm
Rack Height
3U
Net Weight
54.55 KG
Shipping Weight
63.64 KG
Shipping Height
347.00 mm
Shipping Width
603.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
6.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
655.00 BTU/hr
Protection Class
IP 20

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.