APC SMART-UPS RT 2400VA 100V

Smart-UPS On-Line

APC SMART-UPS RT 2400VA 100V
SURTA2400XLJ
Email Technical Specifications Printer Friendly
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,1680 Watts /2400 VA,Input 100V /Output 100V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model, Rack Height 3 U

Includes: Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
1680 Watts / 2400 VA
Max Configurable Power
1680 Watts / 2400 VA
Nominal Output Voltage
100V
Efficiency at Full Load
87.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(3) NEMA 5-15R NEMA 5-15R
(2) NEMA 5-20R NEMA 5-20R
(1) NEMA L5-20R NEMA L5-20R
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
100V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
75 - 150V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
2.50 hour(s)
Replacement Battery
RBC™ Quantity
1
Extended Run Options
Runtime Graph
Curve Part Number(s)
A SURTA2400XLJ
B SURTA2400XLJ
+ (1)SURT192XLBPJ
C SURTA2400XLJ
+ (2)SURT192XLBPJ
D SURTA2400XLJ
+ (3)SURT192XLBPJ
E SURTA2400XLJ
+ (4)SURT192XLBPJ
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Control panel
--
Audible Alarm
--

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
130.00 mm
Maximum Width
432.00 mm
Maximum Depth
705.00 mm
Rack Height
3U
Net Weight
58.00 KG
Shipping Weight
68.00 KG
Shipping Height
347.00 mm
Shipping Width
603.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
6.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
655.00 BTU/hr

Conformance

Regulatory Approvals
UL 1778, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.