|
You are here:
|
Product Category |
APC SMART-UPS RT 2000VA 120V
Output
Output Power Capacity
1400 Watts
/ 2000 VA
Max Configurable Power
1400 Watts
/ 2000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Built-in Bypass
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
90 - 150V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, Smart-Slot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
540 Joules
Physical
Maximum Height
432.00 mm
Maximum Width
85.00 mm
Maximum Depth
559.00 mm
Rack Height
2U
Net Weight
27.50 KG
Shipping Weight
31.36 KG
Shipping Height
260.00 mm
Shipping Width
610.00 mm
Shipping Depth
737.00 mm
Color
Black
Units per Pallet
8.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
587.00 BTU/hr
Conformance
Regulatory Approvals
BSMI, CSA, FCC Part 15 Class B, UL 1778
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||||||||