APC Smart-UPS RT 1500VA Rack Tower 120V Technical Specifications

Smart-UPS On-Line

APC Smart-UPS RT 1500VA Rack Tower 120V
SURTA1500RMXL2U
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,1050 Watts /1500 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, Smart-Slot, USB, Extended runtime model, Rack Height 2 U

Includes: CD with software, Documentation CD, Installation guide, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
1050 Watts / 1500 VA
Max Configurable Power
1050 Watts / 1500 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R
Bypass
Built-in Bypass

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
90 - 150V
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
A SURTA1500RMXL2U
B SURTA1500RMXL2U
+ (1)SURTA48RMXLBP2U
C SURTA1500RMXL2U
+ (2)SURTA48RMXLBP2U
D SURTA1500RMXL2U
+ (3)SURTA48RMXLBP2U
E SURTA1500RMXL2U
+ (4)SURTA48RMXLBP2U
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 81.0%
50% 87.0%
75% 88.6%
100% 89.1%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
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
540 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
85.00 mm
Maximum Width
432.00 mm
Maximum Depth
559.00 mm
Rack Height
2U
Net Weight
27.50 KG
Shipping Weight
31.36 KG
Shipping Height
260.00 mm
Shipping Width
610.00 mm
Shipping Depth
737.00 mm
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
437.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
BSMI, CSA, FCC Part 15 Class B, OSHPD, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.