|
You are here:
|
Product Category |
APC Smart-UPS RT 8000VA 230V For China
Output
Output Power Capacity
6400 Watts
/ 8000 VA
Max Configurable Power
6400 Watts
/ 8000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
92.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Internal Bypass (Automatic and Manual)
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Input voltage range for main operations
160 - 280V
Other Input Voltages
220, 240
Input Total Harmonic Distortion
Less than 7% for full load
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2.20 hour(s)
Replacement Battery
RBC Quantity
2
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
432.00 mm
Maximum Width
263.00 mm
Maximum Depth
723.00 mm
Rack Height
6U
Net Weight
110.91 KG
Shipping Weight
129.09 KG
Shipping Height
552.00 mm
Shipping Width
597.00 mm
Shipping Depth
991.00 mm
Color
Black
Units per Pallet
1.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
1535.00 BTU/hr
Conformance
Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 60950, EN 61000-3-2, GOST, VDE
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||||||||||||||||||||||||