APC Smart-UPS RT 6000VA 230V No Batteries for China

Smart-UPS On-Line

APC Smart-UPS RT 6000VA 230V No Batteries for China
SURT6000UXICH
Email Technical Specifications Printer Friendly
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,4200 Watts /6000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model, Rack Height 3 U

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
4200 Watts / 6000 VA
Max Configurable Power
4200 Watts / 6000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
92.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13 IEC 320 C13
(2) IEC 320 C19 IEC 320 C19
(4) IEC Jumpers
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3-wire
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
100 - 280V
Other Input Voltages
220, 240

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
Available Battery Slots
2
Runtime Graph
Curve Part Number(s)
A SURT6000UXICH
+ (1)SURT192XLBP
B SURT6000UXICH
+ (2)SURT192XLBP
C SURT6000UXICH
+ (3)SURT192XLBP
D SURT6000UXICH
+ (4)SURT192XLBP
E SURT6000UXICH
+ (1)SUBP16-3
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
432.00 mm
Maximum Width
130.00 mm
Maximum Depth
698.00 mm
Rack Height
3U
Net Weight
36.36 KG
Shipping Weight
45.46 KG
Shipping Height
347.00 mm
Shipping Width
603.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
6.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
1040.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 60950, EN 61000-3-2, GOST, VDE
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS