APC Smart-UPS RT 20kVA 230V No Batteries Including Start-Up

Smart-UPS On-Line

APC Smart-UPS RT 20kVA 230V No Batteries Including Start-Up
SURT20KUXI-STRTUP
Email Technical Specifications Printer Friendly
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,16 kW /20 kVA,Input 230V /Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, Extended runtime model, Rack Height 6 U

Includes: CD with software, Service Manual, Smart UPS signalling RS-232 cable, Start-Up Service, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
16 kW / 20 kVA
Max Configurable Power
16 kW / 20 kVA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 400 or 415V 3 Phase nominal output voltage
Efficiency at Full Load
94.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240, 400, 415
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
(4) IEC 320 C13 IEC 320 C13
(4) IEC 320 C19 IEC 320 C19
(4) IEC Jumpers
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
40 - 70 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
160 - 280V
Other Input Voltages
220, 240, 400, 415
Maximum Input Current
115A
Input Breaker Capacity
125.0  A

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
RBC™ Quantity
2
Runtime Graph
Curve Part Number(s)
A SURT20KUXI-STRTUP
+ (1)SURT192RMXLBP2
B SURT20KUXI-STRTUP
+ (2)SURT192RMXLBP2
C SURT20KUXI-STRTUP
+ (3)SURT192RMXLBP2
D SURT20KUXI-STRTUP
+ (4)SURT192RMXLBP2
E SURT20KUXI-STRTUP
+ (5)SURT192RMXLBP2
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
263.00 mm
Maximum Width
432.00 mm
Maximum Depth
773.00 mm
Rack Height
6U
Net Weight
68.00 KG
Shipping Weight
90.50 KG
Shipping Height
622.00 mm
Shipping Width
610.00 mm
Shipping Depth
1003.00 mm
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
59.00 dBA
Online Thermal Dissipation
2216.00 BTU/hr

Conformance

Regulatory Approvals
EN/IEC 62040-2, EN/IEC 62040-1-1
Standard Warranty
2 years repair or replace

Sustainable Offer Status