APC Smart-UPS RT 192V RM Battery Pack Technical Specifications

Smart-UPS Battery Systems

APC Smart-UPS RT 192V RM Battery Pack
SURT192RMXLBP
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Battery Systems
More Images

Includes: Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
1920
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Battery manufacturer
--
Expected Battery Life (years)
3 - 5
Included Battery Modules
4
RBC™ Quantity
2
Replacement battery cartridge note
Replace all batteries in operation together (UPS internal and external batteries) all-at-once
Battery blocks per string
16

Physical

Net Weight
90.91 KG
Maximum Height
130.00 mm
Maximum Width
432.00 mm
Maximum Depth
660.00 mm
Shipping Weight
101.36 KG
Shipping Width
600.00 mm
Shipping Height
413.00 mm
Shipping Depth
1000.00 mm
Rack Height
3U
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant