APC Smart-UPS RT 10,000VA RM 230V Technical Specifications

Smart-UPS On-Line

APC Smart-UPS RT 10,000VA RM 230V
SURT10000RMXLI
Email Technical Specifications Printer Friendly  
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,8000 Watts /10 kVA,Input 230V /Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, Extended runtime model, Rack Height 6 U

Includes: CD with software, Rack Mounting support rails, Service Manual, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
8000 Watts / 10 kVA
Max Configurable Power
8000 Watts / 10 kVA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
92.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
(4) IEC 320 C13 IEC 320 C13
(4) IEC 320 C19 IEC 320 C19
(6) IEC Jumpers
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
160 - 280V
Other Input Voltages
220, 240
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2.20 hour(s)
Replacement Battery
RBC™ Quantity
2
Extended Run Options
Runtime Graph
Curve Part Number(s)
A SURT10000RMXLI
B SURT10000RMXLI
+ (1)SURT192RMXLBP
C SURT10000RMXLI
+ (2)SURT192RMXLBP
D SURT10000RMXLI
+ (3)SURT192RMXLBP
E SURT10000RMXLI
+ (4)SURT192RMXLBP
F SURT10000RMXLI
+ (5)SURT192RMXLBP
G SURT10000RMXLI
+ (6)SURT192RMXLBP
H SURT10000RMXLI
+ (7)SURT192RMXLBP
I SURT10000RMXLI
+ (10)SURT192RMXLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
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
1265J Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
263.00 mm
Maximum Width
432.00 mm
Maximum Depth
736.00 mm
Rack Height
6U
Net Weight
110.92 KG
Shipping Weight
129.10 KG
Shipping Height
552.00 mm
Shipping Width
597.00 mm
Shipping Depth
991.00 mm
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
2262.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-3
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.