|
You are here:
|
Product Category |
APC Smart-UPS XL Modular 1500VA 120V Rackmount/Tower
Output
Output Power Capacity
1425 Watts
/ 1440 VA
Max Configurable Power
1425 Watts
/ 1440 VA
Nominal Output Voltage
120V
Topology
Line Interactive
Output Connections
Bypass
Internal Bypass (Automatic and Manual)
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
3.05 meters
Input voltage range for main operations
82 - 147V
Input voltage adjustable range for mains operation
75 - 154V
Batteries & Runtime
Battery Type
VRLA
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, USB
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional
Surge Protection and Filtering
Surge energy rating
540 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
86.00 mm
Maximum Width
432.00 mm
Maximum Depth
678.00 mm
Rack Height
2U
Net Weight
46.82 KG
Shipping Weight
56.82 KG
Shipping Height
250.00 mm
Shipping Width
596.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
8.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 55 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
300.00 BTU/hr
Conformance
Regulatory Approvals
BSMI, CSA, FCC Part 15 Class A, NOM, UL 1778, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||||||||