SUA750RMI1U

Smart-UPS
APC Smart-UPS 750VA USB RM 1U 230V

SUA750RMI1USUA750RMI1U
More Images

APC Smart-UPS, 480 Watts / 750 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, SmartSlot, USB, Rack Height 1 U

Includes: CD with software, Rack Mounting brackets, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
480 Watts / 750 VA
Max Configurable Power
480 Watts / 750 VA
Nominal Output Voltage
230V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(4) IEC 320 C13
(2) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
2 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
23.6 minutes (240 Watts)
Typical Backup Time
at Full Load
7.1 minutes (480 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,SmartSlot,USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
44.00 mm
Maximum Width
432.00 mm
Maximum Depth
660.00 mm
Rack Height
1U
Net Weight
21.82 KG
Shipping Weight
25.45 KG
Shipping Height
191.00 mm
Shipping Width
559.00 mm
Shipping Depth
775.00 mm
Color
Black
Units per Pallet
10.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
130.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-1,EN 50091-2,GOST,VDE
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.