SUA750RM1U
Price * :  $499.00

Smart-UPS
APC Smart-UPS 750VA USB & Serial RM 1U 120V

SUA750RM1USUA750RM1U
More Images

APC Smart-UPS, 480 Watts / 750 VA,Input 120V / Output 120V, Interface Port DB-9 RS-232, SmartSlot, USB, Rack Height 1 U

Includes: CD with software, Rack Mounting brackets, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
480 Watts / 750 VA
Max Configurable Power
480 Watts / 750 VA
Nominal Output Voltage
120V
Output Voltage Note
--
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(4) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
8 feet (2.44 meters)
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
2 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
23.6 minutes (240 Watts)
Typical Backup Time
at Full Load
7.1 minutes (480 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,SmartSlot,USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
1.72 inches (44 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
26.00 inches (660 mm)
Rack Height
1U
Net Weight
48.00 lbs. (21.82 kg)
Shipping Weight
56.00 lbs. (25.46 kg)
Shipping Height
7.50 inches (191 mm)
Shipping Width
22.00 inches (559 mm)
Shipping Depth
30.50 inches (775 mm)
Color
Black
Units per Pallet
10.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
130.00 BTU/hr

Conformance

Regulatory Approvals
FCC Part 15 Class A,UL 1778
Standard Warranty
2 years repair or replace
Equipment protection policy
Lifetime : $150000
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.