SUA750R2X338

Smart-UPS
APC Smart Ups 750VA 120V with three 5-15 duplexs

SUA750R2X338SUA750R2X338

APC Smart-UPS, 480 Watts / 750 VA,Input 120V / Output 120V, Interface Port DB-9 RS-232, USB, Rack Height 2 U

Includes: CD with software, Installation guide, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually Ships within 4 Weeks

Runtime Chart

Output

Output Power Capacity
480 Watts / 750 VA
Max Configurable Power
480 Watts / 750 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
16.6 minutes (240 Watts)
Typical Backup Time
at Full Load
5.5 minutes (480 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
459 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
457.00 mm
Rack Height
2U
Net Weight
21.82 KG
Shipping Weight
25.11 KG
Shipping Height
251.00 mm
Shipping Width
594.00 mm
Shipping Depth
603.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
42.00 dBA
Online Thermal Dissipation
68.00 BTU/hr

Conformance

Regulatory Approvals
UL 1778
Standard Warranty
2 years repair or replace
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.