APC Smart-UPS 5000VA 208V Rackmount/Tower

Smart-UPS

APC Smart-UPS 5000VA 208V Rackmount/Tower
SUA5000RMT5U
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,4000 Watts /5000 VA,Input 208V /Output 208V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 5 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually Ships within 3 Weeks

SUA5000RMT5U Features

SmartSlot 
Customize UPS capabilities with management cards.
Cold-start capable 
Provides temporary battery power when the utility power is out.
Resettable circuit breakers 
Enables a quick recovery from overload events.
Hot-swappable batteries 
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Disconnected battery notification 
Warns when a battery is not available to provide backup power.
Automatic self-test 
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Adjustable voltage-transfer points 
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity 
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Audible alarms 
Provides notification of changing utility power and UPS conditions
Serial Connectivity 
Provides management of the UPS via a serial port.
Temperature-compensated battery charging 
Prolongs battery life by regulating the charge voltage according to battery temperature.
Boost and Trim Automatic Voltage Regulation (AVR) 
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management 
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Safety-agency approved 
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Rack/Tower convertible 
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Network manageable 
Provides remote management of the UPS over the network.

Smart-UPS Features & Benefits

Availability
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Manageability
Network manageable
Provides remote management of the UPS over the network.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial Connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Serviceability
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers
Enables a quick recovery from overload events.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Adaptability
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

anguilla, aruba, bahamas, barbados, belize, bermuda, canada, colombia, costa rica, cuba, dominican republic, ecuador, el salvador, falkland islands (malvinas), guatemala, guyana, haiti, honduras, jamaica, mexico, netherlands antilles, nicaragua, panama, peru, puerto rico, trinidad and tobago, turks and caicos islands, united states, venezuela, virgin islands (united states)