APC Smart-UPS 5000VA 230V Rackmount/Tower Technical Specifications

Smart-UPS

APC Smart-UPS 5000VA 230V Rackmount/Tower
SUA5000RMI5U
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,4000 Watts /5000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 5 U

Includes: CD with software, Documentation CD, Installation guide, Rack mounting hardware, Rack Mounting support rails, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually Ships within 4 Weeks

Output

Output Power Capacity
4000 Watts / 5000 VA
Max Configurable Power
4000 Watts / 5000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
96.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Other Output Voltages
220, 240
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13 IEC 320 C13
(2) IEC 320 C19 IEC 320 C19
(4) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Hard Wire 3-wire
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V

Batteries & Runtime

Battery Type
VRLA
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
2
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Audible and visible alarms : configurable delays

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
222.00 mm
Maximum Width
483.00 mm
Maximum Depth
660.00 mm
Rack Height
5U
Net Weight
97.73 KG
Shipping Weight
106.82 KG
Shipping Height
635.00 mm
Shipping Width
610.00 mm
Shipping Depth
762.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
4.00
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
53.00 dBA
Online Thermal Dissipation
430.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, GOST, GS Mark, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.