APC Smart-UPS XL 3000VA 208V Tower/Rack Convertible Technical Specifications

Smart-UPS

APC Smart-UPS XL 3000VA 208V Tower/Rack Convertible
SUA3000XLT
DISCONTINUED : recommended replacement product SMX3000HVT
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,2700 Watts /3000 VA,Input 208V /Output 208V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 4 U

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
2700 Watts / 3000 VA
Max Configurable Power
2700 Watts / 3000 VA
Nominal Output Voltage
208V
Efficiency at Full Load
96.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(2) NEMA L6-20R NEMA L6-20R
(2) NEMA L6-30R NEMA L6-30R

Input

Nominal Input Voltage
208V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA L6-20P NEMA L6-20P
Cord Length
1.83 meters
Input voltage range for main operations
155 - 276V
Input voltage adjustable range for mains operation
151 - 268V
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
A SUA3000XLT
B SUA3000XLT
+ (1)SUA48XLBP
C SUA3000XLT
+ (2)SUA48XLBP
D SUA3000XLT
+ (1)UXABP48
E SUA3000XLT
+ (3)SUA48XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
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
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
444.00 mm
Maximum Width
221.00 mm
Maximum Depth
495.00 mm
Rack Height
4U
Net Weight
62.28 KG
Shipping Weight
75.90 KG
Shipping Height
559.00 mm
Shipping Width
381.00 mm
Shipping Depth
762.00 mm
Color
Black
Units per Pallet
2.00
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
53.00 dBA
Online Thermal Dissipation
275.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.