|
You are here:
|
Product Category |
APC Smart-UPS XL 3000VA 230V No Battery For China
Output
Output Power Capacity
2700 Watts
/ 3000 VA
Max Configurable Power
2700 Watts
/ 3000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V
Batteries & Runtime
Battery Type
No internal battery - uses external battery system
RBC Quantity
1
Replacement battery cartridge note
Unit ships without battery--see UXI brochure for recharge times.
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional
Surge Protection and Filtering
Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
432.00 mm
Maximum Width
196.00 mm
Maximum Depth
544.00 mm
Net Weight
28.64 KG
Shipping Weight
33.64 KG
Shipping Height
559.00 mm
Shipping Width
381.00 mm
Shipping Depth
762.00 mm
Color
Beige
Units per Pallet
3.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
53.00 dBA
Online Thermal Dissipation
305.00 BTU/hr
Conformance
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS
|
|||||||||||||||||||||||||||||||||||