APC Smart-UPS XL 3000VA RM 3U Brazil 120V

Smart-UPS

APC Smart-UPS XL 3000VA RM 3U Brazil 120V
SUA3000RMXL3U-BR
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,2700 Watts /3000 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot, Extended runtime model, Rack Height 3 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
2700 Watts / 3000 VA
Max Configurable Power
2700 Watts / 3000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) Brazilian 2P+T

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
Transfer Time
2-4 ms

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SUA3000RMXL3U-BR
B SUA3000RMXL3U-BR
+ (1)SUA48RMXLBP3U
C SUA3000RMXL3U-BR
+ (2)SUA48RMXLBP3U
D SUA3000RMXL3U-BR
+ (3)SUA48RMXLBP3U
E SUA3000RMXL3U-BR
+ (4)SUA48RMXLBP3U
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 90.9%
50% 94.1%
75% 94.7%
100% 94.6%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
880 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
--

Physical

Maximum Height
133.00 mm
Maximum Width
483.00 mm
Maximum Depth
660.00 mm
Rack Height
3U
Net Weight
59.55 KG
Shipping Weight
69.55 KG
Shipping Height
305.00 mm
Shipping Width
610.00 mm
Shipping Depth
813.00 mm
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
53.00 dBA
Online Thermal Dissipation
375.00 BTU/hr

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.