|
You are here:
|
Product Category |
APC Smart-UPS 3000VA RM 2U 230V for China
Output
Output Power Capacity
2700 Watts
/ 3000 VA
Max Configurable Power
2700 Watts
/ 3000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
660.00 mm
Rack Height
2U
Net Weight
43.64 KG
Shipping Weight
56.82 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
8.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
47.00 dBA
Online Thermal Dissipation
400.00 BTU/hr
Conformance
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||