Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
SUA2200I
Price * :  $939.00

Smart-UPS
APC Smart-UPS 2200VA USB & Serial 230V

SUA2200ISUA2200I
More Images

APC Smart-UPS, 1980 Watts / 2200 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
1980 Watts / 2200 VA
Max Configurable Power
1980 Watts / 2200 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
95%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13
(1) IEC 320 C19
(2) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C20
Schuko CEE 7 / EU1-16P
British BS1363A
Input voltage range for main operations
160 - 285V
Input voltage adjustable range for mains operation
151 - 302V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
24.1 minutes (990 Watts)
Typical Backup Time
at Full Load
6.7 minutes (1980 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,USB,SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
17.00 inches (432 mm)
Maximum Width
7.70 inches (196 mm)
Maximum Depth
21.50 inches (546 mm)
Net Weight
112.00 lbs. (50.92 kg)
Shipping Weight
143.00 lbs. (65.00 kg)
Shipping Height
27.56 inches (700 mm)
Shipping Width
14.96 inches (380 mm)
Shipping Depth
29.92 inches (760 mm)
Color
Black
Units per Pallet
3.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
275.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-1,EN 50091-2,GOST,VDE
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.