SUA1500X448

Smart-UPS
APC Smart-UPS 1500VA USB & Serial 120V with AP9619 installed

SUA1500X448SUA1500X448
More Images

APC Smart-UPS, 980 Watts / 1440 VA,Input 120V / Output 120V, Interface Port DB-9 RS-232, Smart-Slot, USB

Includes: CD with software, USB cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually Ships within 2 Weeks

Runtime Chart

Output

Output Power Capacity
980 Watts / 1440 VA
Max Configurable Power
980 Watts / 1440 VA
Nominal Output Voltage
120V
Efficiency at Full Load
95%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
23.9 minutes (490 Watts)
Typical Backup Time
at Full Load
6.7 minutes (980 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,Smart-Slot,USB
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
459 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
8.50 inches (216 mm)
Maximum Width
6.70 inches (170 mm)
Maximum Depth
17.30 inches (439 mm)
Net Weight
53.00 lbs. (24.09 kg)
Shipping Weight
58.00 lbs. (26.36 kg)
Shipping Height
15.00 inches (381 mm)
Shipping Width
13.00 inches (330 mm)
Shipping Depth
23.00 inches (584 mm)
Color
Black
Units per Pallet
24.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
135.00 BTU/hr

Conformance

Regulatory Approvals
CSA,UL 1778
Standard Warranty
2 years repair or replace
Equipment protection policy
Lifetime : $150000
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.