APC Smart-UPS 1500VA USB & Serial 230V Technical Specifications

Smart-UPS

APC Smart-UPS 1500VA USB & Serial 230V
SUA1500I
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS
More Images

APC Smart-UPS,980 Watts /1500 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot, USB

Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
980 Watts / 1500 VA
Max Configurable Power
980 Watts / 1500 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13 IEC 320 C13
(2) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
216.00 mm
Maximum Width
170.00 mm
Maximum Depth
439.00 mm
Net Weight
24.09 KG
Shipping Weight
27.00 KG
Shipping Height
370.00 mm
Shipping Width
330.00 mm
Shipping Depth
590.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
12.00
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
45.00 dBA
Online Thermal Dissipation
135.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.