SU700X93

Smart-UPS
APC Smart-UPS 700VA 120V Shipboard

SU700X93SU700X93
More Images

APC Smart-UPS, 450 Watts / 700 VA,Input 120V / Output 120V, Interface Port DB-9 RS-232

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually Ships within 4 Weeks

Runtime Chart

Output

Output Power Capacity
450 Watts / 700 VA
Max Configurable Power
450 Watts / 700 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(4) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
18.6 minutes (225 Watts)
Typical Backup Time
at Full Load
5.8 minutes (450 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
6.20 inches (157 mm)
Maximum Width
5.40 inches (137 mm)
Maximum Depth
14.10 inches (358 mm)
Net Weight
29.00 lbs. (13.18 kg)
Shipping Weight
32.00 lbs. (14.55 kg)
Shipping Height
11.00 inches (279 mm)
Shipping Width
10.75 inches (273 mm)
Shipping Depth
19.50 inches (495 mm)
Color
Beige

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
41.00 dBA
Online Thermal Dissipation
85.00 BTU/hr
Protection Class
--

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class A,UL 1778
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available
Equipment protection policy
--
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.