|
You are here:
|
Product Category |
APC Smart-UPS XL 5000VA 230V No Battery
Output
Output Power Capacity
3750 Watts
/ 5000 VA
Max Configurable Power
3750 Watts
/ 5000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Input voltage range for main operations
174 - 286V
Input voltage adjustable range for mains operation
168 - 302V
Batteries & Runtime
Battery Type
No internal battery - uses external battery system
RBC Quantity
1
Replacement battery cartridge note
UNIT SHIPS WITHOUT BATTERIES--SEE BROCHURE FOR RECHARGE TIME
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional
Surge Protection and Filtering
Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
439.00 mm
Maximum Width
229.00 mm
Maximum Depth
665.00 mm
Net Weight
71.36 KG
Shipping Weight
80.90 KG
Shipping Height
635.00 mm
Shipping Width
610.00 mm
Shipping Depth
762.00 mm
Color
Beige
Units per Pallet
3.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
67.00 dBA
Online Thermal Dissipation
1311.00 BTU/hr
Conformance
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status |
|||||||||||||||||||||||||||||||