Smart-UPS 3000VA RM 3U 100V with 3-year Onsite Warranty

Smart-UPS

Smart-UPS 3000VA RM 3U 100V with 3-year Onsite Warranty
SU3000RMJ3UOS3
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,2250 Watts /3000 VA,Input 100V /Output 100V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 3 U

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
2250 Watts / 3000 VA
Max Configurable Power
2250 Watts / 3000 VA
Nominal Output Voltage
100V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
100V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
1.83 meters
Input voltage range for main operations
80 - 123V
Input voltage adjustable range for mains operation
72 - 127V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
132.00 mm
Maximum Width
483.00 mm
Maximum Depth
635.00 mm
Rack Height
3U
Net Weight
51.82 KG
Shipping Weight
60.91 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
953.00 mm
Color
Beige
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
47.00 dBA
Online Thermal Dissipation
375.00 BTU/hr

Conformance

Regulatory Approvals
UL 1778, VCCI
Standard Warranty
3 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.