SU2000R3X155

Smart-UPS
APC Smart-UPS 2000VA RM 3U 120V Ruggedized Version

SU2000R3X155SU2000R3X155

APC Smart-UPS, 1400 Watts / 2000 VA,Input 120V / Output 120V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 3 U

Includes: CD with software, User Manual

Standard Lead Time: Special Order - Call for Quoted Lead Times

Runtime Chart

Output

Output Power Capacity
1400 Watts / 2000 VA
Max Configurable Power
1400 Watts / 2000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
2
Replacement battery cartridge note
Battery life may diminish if used in a continous 55C environment
Typical Backup Time
at Half Load
34.3 minutes (700 Watts)
Typical Backup Time
at Full Load
9.8 minutes (1400 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
127.00 mm
Maximum Width
432.00 mm
Maximum Depth
673.00 mm
Rack Height
3U
Net Weight
63.64 KG
Shipping Weight
73.64 KG
Shipping Height
267.00 mm
Shipping Width
610.00 mm
Shipping Depth
787.00 mm
Color
Beige

Environmental

Operating Environment
0 - 55 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
305.00 BTU/hr
Protection Class
--

Conformance

Regulatory Approvals
CSA,MIL-STD-1399,MIL-STD-167B,MIL-STD-901D,UL 1778
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.