|
You are here:
|
Product Category |
APC 4-Post Rackmount Rails
Physical
Net Weight
2.73 KG
Maximum Height
44.00 mm
Maximum Width
527.00 mm
Maximum Depth
89.00 mm
Shipping Weight
3.18 KG
Shipping Height
70.00 mm
Shipping Width
695.00 mm
Shipping Depth
114.00 mm
Color
Grey
Units per Pallet
150.00
Sustainable Offer Status |
|||||||||