|
You are here:
|
Product Category |
PowerChute Business Edition Deluxe for Linux;Unix 1node Simple Shutdown without upgrade license
SSPCBEL1SJ Features
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
E-mail notification
Network administrators can solve problems remotely before they impact availability.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Run command file
Run command file on shutdown sequence as well as start-up sequence.
Operating System Shutdown
Prevents possible data corruption by performing graceful, unattended operating system shutdown in the event of an extended power outage.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
PowerChute Business Edition Features & Benefits
Protection
Operating System Shutdown
Prevents possible data corruption by performing graceful, unattended operating system shutdown in the event of an extended power outage.
Scheduling capability
Customize a schedule for the shutdown and reboot of connected equipment and UPSs
Sequenced shutdown and restart
Configure select outlet groups to shut down and turn on in a pre-determined order (for UPSs with switched outlet groups).
Load shedding
Turn off select outlet groups in a pre-determined sequence to shed less critical equipment and conserve runtime (UPSs with switched outlet groups).
Outlet group control
Turn on/off, reboot or shut down select outlet groups to save dispatching technicians to remote locations (for UPSs with switched outlet groups).
Energy management
Energy usage reporting
Gain a fact-based understanding of the energy usage of your protected equipment.
Energy costing
Understand the cost of powering your protected equipment.
CO2 Emissions Reporting
Monitor the environmental impact of powering your protected equipment.
Configurable energy costs
Update energy costs as they change to ensure your energy cost reports are completely accurate
Availability
Risk assessment summary
Maximize uptime by identifying potential threats to the availability of your equipment such as aging batteries or insufficient runtime.
Power event summary
Analyze power by pinpointing frequent or extended under and over voltages. Alerts you to unusual or chronic power situations that require attention.
Power Analysis Graph
Graph power and UPS events by time of day or week to easily identify periodic, recurring power disturbances.
Voltage analysis
Monitors input line voltage over time to ensure it is within high and low transfer parameters.
Manageability
Multiple Smart-UPS Management
Customize your UPS status overview to centrally display parameters such as battery replacement date and runtime remaining.
Recommended Actions
Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
Smart Battery Management
Battery replacement date and Replacement Battery Cartridge (RBC) number available via software user interface which provides a seamless link to order the correct RBC’s online.
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Run command file
Run command file on shutdown sequence as well as start-up sequence.
Convenience
Discovery
Speed deployment by specifying remote networks segments or an IP address range to discover APC UPSs
Password Security
User-selectable password protection prevents unauthorized access, authorized against LDAP and Active Directory servers.
SMTP Authentication
Secure Mail Transfer Protocol support to authenticate e-mail
Secure communications
Secured web access via HTTPS, as the default, ensures that communication between the device and the client interfaces cannot be interpreted.
Initial Set-Up Wizard
Enables ease of configuration and ensures IT equipment is protected as quickly as possible
Compatibility
PowerChute Business Edition OS Compatibility
This software supports numerous operating systems and processors. For further information, please
click here.
Communication Computer Interface Cable
UPS cable provides dedicated serial/USB communication between the UPS and the server, independent of the network.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1, SNMPv2 and SNMPv3 using the PowerNet MIB
System Event Log Integration
Writes events to Windows operating system event logs
Product Distribution
japan
|
||||||||