APC Smart-UPS RC 1000VA 230V No Batteries China

Smart-UPS On-Line

APC Smart-UPS RC 1000VA 230V No Batteries China
SRC1000UXICH
Email Technical Specifications Printer Friendly
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,700 Watts /1000 VA,Input 220V /Output 230V, Interface Port DB-9 RS-232, SmartSlot, Extended runtime model, Rack Height 4 U

Includes: CD with software, Rack Mounting brackets, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
700 Watts / 1000 VA
Max Configurable Power
700 Watts / 1000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
89.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(4) Chinese outlet
(1) Hard Wire 3-wire (H N + G)
Bypass
Built-in Bypass

Input

Nominal Input Voltage
220V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Cord Length
2.44 meters
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
100 - 280V
Other Input Voltages
230, 240

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
Available Battery Module Slots
1
Replacement battery cartridge note
Unit ships without batteries
Runtime Graph
Curve Part Number(s)
A SRC1000UXICH
+ (1)SRC96XLBP2S
B SRC1000UXICH
+ (2)SRC96XLBP2S
C SRC1000UXICH
+ (1)SUBP8-1
D SRC1000UXICH
+ (1)SRC96XLBP
E SRC1000UXICH
+ (1)SUBP8-2
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
420 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax protection (four wire dual line)

Physical

Maximum Height
175.00 mm
Maximum Width
432.00 mm
Maximum Depth
457.00 mm
Rack Height
4U
Net Weight
13.70 KG
Shipping Weight
17.40 KG
Shipping Height
337.00 mm
Shipping Width
622.00 mm
Shipping Depth
597.00 mm
Color
Black
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
652.00 BTU/hr

Conformance

Regulatory Approvals
EN 60950, EN/IEC 62040-2
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS