APC Smart-UPS RC 10000VA 230V for China - No Batteries

Smart-UPS On-Line

APC Smart-UPS RC 10000VA 230V for China - No Batteries
SRC10000UXICH
Email Technical Specifications Printer Friendly
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,8000 Watts /10 kVA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot, Extended runtime model, Rack Height 3 U

Includes: CD with software, Rack Mounting brackets, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
8000 Watts / 10 kVA
Max Configurable Power
8000 Watts / 10 kVA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
90.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
Bypass
Built-in Bypass

Input

Nominal Input Voltage
230V
Input Frequency
40 - 70 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
100 - 280V
Other Input Voltages
220, 240
Maximum Input Current
60A
Input Breaker Capacity
63.0  A

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
Available Battery Slots
1
Replacement battery cartridge note
Unit ships without batteries
Runtime Graph
Curve Part Number(s)
A SRC10000UXICH
+ (1)SRC240XLBP2
B SRC10000UXICH
+ (2)SRC240XLBP2
C SRC10000UXICH
+ (3)SRC240XLBP2
D SRC10000UXICH
+ (4)SRC240XLBP2
E SRC10000UXICH
+ (1)SUBP20-4
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
420 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
440.00 mm
Maximum Width
131.00 mm
Maximum Depth
633.00 mm
Rack Height
3U
Net Weight
20.50 KG
Shipping Weight
25.50 KG
Shipping Height
246.00 mm
Shipping Width
600.00 mm
Shipping Depth
750.00 mm
Color
Black
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
652.00 BTU/hr

Conformance

Regulatory Approvals
EN 60950, EN/IEC 62040-2
Standard Warranty
2 years repair or replace (excluding battery) and 1 year for battery, optional extended warranties available, optional on-site warranties available

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS