|
You are here:
|
Product Category |
APC Smart-UPS X 750VA Rack/Tower LCD 120V
Output
Output Power Capacity
600 Watts
/ 750 VA
Max Configurable Power
600 Watts
/ 0 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
47 - 63 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
2.44 meters
Input voltage range for main operations
82 - 143V
Input voltage adjustable range for mains operation
75 - 154V
Maximum Input Current
12A
Input Breaker Capacity
15.0 A
Maximum Short Circuit Withstand (Icw)
1000.0 kA
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Available Battery Module Slots
1
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
DC Overcurrent Protection
60A
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
645 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
432.00 mm
Maximum Width
89.00 mm
Maximum Depth
490.00 mm
Rack Height
2U
Net Weight
22.05 KG
Shipping Weight
26.50 KG
Shipping Height
589.00 mm
Shipping Width
246.00 mm
Shipping Depth
620.00 mm
Color
Black
Units per Pallet
16.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
40.00 dBA
Online Thermal Dissipation
69.00 BTU/hr
Conformance
Regulatory Approvals
cUL Listed, UL 1778
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||||||||