APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V

Smart-UPS

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V
SMX3000RMLV2U
Email Technical Specifications Printer Friendly

Alternative content

View Enlarged 360

More Images

APC Smart-UPS,2700 Watts /3000 VA,Input 120V /Output 120V, Interface Port SmartSlot, Extended runtime model, Rack Height 2 U

Includes: CD with software, Documentation CD, Installation guide, Rack Mounting brackets, Rack mounting hardware, Rack Mounting support rails, Removable support feet, Smart UPS signalling RS-232 cable, USB cable

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
2700 Watts / 3000 VA
Max Configurable Power
2700 Watts / 3000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(3) NEMA 5-15R NEMA 5-15R
(3) NEMA 5-20R NEMA 5-20R
(1) NEMA L5-30R NEMA L5-30R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
70 - 153V
Transfer Time
2-4 ms

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SMX3000RMLV2U
B SMX3000RMLV2U
+ (1)SMX120RMBP2U
C SMX3000RMLV2U
+ (2)SMX120RMBP2U
D SMX3000RMLV2U
+ (3)SMX120RMBP2U
E SMX3000RMLV2U
+ (4)SMX120RMBP2U
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 95.9%
50% 97.4%
75% 97.6%
100% 97.5%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
540 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
--

Physical

Maximum Height
85.00 mm
Maximum Width
432.00 mm
Maximum Depth
667.00 mm
Rack Height
2U
Net Weight
38.45 KG
Shipping Weight
45.36 KG
Shipping Height
243.00 mm
Shipping Width
596.00 mm
Shipping Depth
869.00 mm
Color
Black
Units per Pallet
8.00
# of Layers per Pallet
4
# of Units per Layer per Pallet
2
Pallet Weight
388.69 KG

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
276.00 BTU/hr

Conformance

Regulatory Approvals
BSMI, CSA, EN 50091-2, EN 55022 Class A, FCC Part 15 Class A, NOM, TUV, UL 1778, VCCI Class A
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.