|
You are here:
|
Product Category |
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
Output
Output Power Capacity
1980 Watts
/ 2200 VA
Max Configurable Power
1980 Watts
/ 2200 VA
Nominal Output Voltage
230V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Other Output Voltages
208, 220, 240
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
208V, 230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
140 - 280V
Other Input Voltages
220, 240
Transfer Time
2-4 ms
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
645 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
--
Physical
Maximum Height
85.00 mm
Maximum Width
432.00 mm
Maximum Depth
667.00 mm
Rack Height
2U
Net Weight
37.32 KG
Shipping Weight
45.36 KG
Shipping Height
243.00 mm
Shipping Width
596.00 mm
Shipping Depth
869.00 mm
Color
Black
Units per Pallet
8.00
# of Layers per Pallet
4
# of Units per Layer per Pallet
2
Pallet Weight
388.69 KG
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
150.00 BTU/hr
Conformance
Regulatory Approvals
C-tick, CE, CSA, EN 50091-1, EN 50091-2, FCC Part 15 Class A, GOST, IEC 60950, IRAM, UL 1778, VDE
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||||||||||||||||