|
You are here:
|
Product Category |
APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V with Network Card
Output
Output Power Capacity
1800 Watts
/ 1920 VA
Max Configurable Power
1800 Watts
/ 1920 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
2.44 meters
Input voltage range for main operations
70 - 153V
Input voltage adjustable range for mains operation
75 - 154V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
3 hour(s)
Replacement Battery
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
RJ-45 Serial, USB
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rating
540 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
85.00 mm
Maximum Width
432.00 mm
Maximum Depth
667.00 mm
Rack Height
2U
Net Weight
38.45 KG
Shipping Weight
45.36 KG
Shipping Height
243.00 mm
Shipping Width
596.00 mm
Shipping Depth
869.00 mm
Color
Black
Units per Pallet
8.00
Pallet Dimensions
39.37 inches
# of Layers per Pallet
4
# of Units per Layer per Pallet
2
Pallet Weight
388.69 KG
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
203.00 BTU/hr
Conformance
Regulatory Approvals
BSMI, CSA, EN 50091-2, EN 55022 Class A, FCC Part 15 Class A, NOM, TUV, UL 1778, VCCI Class A
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||||||||||||