APC Smart-UPS 750VA LCD 230V Technical Specifications

Smart-UPS

APC Smart-UPS 750VA LCD 230V
SMT750I
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,500 Watts /750 VA,Input 230V /Output 230V, Interface Port SmartSlot, USB

Includes: CD with software, Documentation CD, Smart UPS signalling RS-232 cable, USB cable

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
500 Watts / 750 VA
Max Configurable Power
500 Watts / 750 VA
Nominal Output Voltage
230V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Other Output Voltages
220, 240
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) IEC 320 C13 IEC 320 C13
(2) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Cord Length
1.83 meters
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
151 - 302V
Other Input Voltages
220, 240
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 94.0%
50% 96.8%
75% 97.7%
100% 98.2%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
SmartSlot, USB
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
Optional

Surge Protection and Filtering

Surge energy rating
540 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
161.00 mm
Maximum Width
138.00 mm
Maximum Depth
363.00 mm
Net Weight
13.18 KG
Shipping Weight
14.23 KG
Shipping Height
301.00 mm
Shipping Width
278.00 mm
Shipping Depth
499.00 mm
Color
Black
Units per Pallet
24.00
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
40.00 dBA
Online Thermal Dissipation
90.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, VDE
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.