APC Smart-UPS 3000VA LCD RM 2U 120V

Smart-UPS

APC Smart-UPS 3000VA LCD RM 2U 120V
SMT3000RM2U
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,2700 Watts /2880 VA,Input 120V /Output 120V, Interface Port USB, Rack Height 2 U

Includes: CD with software, Documentation CD, Installation guide, Rack mounting hardware, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable

Standard Lead Time: Usually Ships within 3 Weeks

Output

Output Power Capacity
2700 Watts / 2880 VA
Max Configurable Power
2700 Watts / 0 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R
(2) NEMA 5-20R NEMA 5-20R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 97.9%
50% 98.5%
75% 98.4%
100% 98.2%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
459 Joules

Physical

Maximum Height
86.00 mm
Maximum Width
480.00 mm
Maximum Depth
683.00 mm
Rack Height
2U
Net Weight
44.28 KG
Shipping Weight
51.70 KG
Shipping Height
254.00 mm
Shipping Width
600.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
348.00 BTU/hr

Conformance

Regulatory Approvals
CSA, ENERGY STAR (USA), FCC Part 15 Class A, UL 1778
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.