|
You are here:
|
Product Category |
APC Smart-UPS 2200VA RM 2U LCD 120V
Output
Output Power Capacity
1920 Watts
/ 1920 VA
Max Configurable Power
1980 Watts
/ 2200 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
2.44 meters
Input voltage range for main operations
82 - 143V
Input voltage adjustable range for mains operation
75 - 154V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
530 Joules
Physical
Maximum Height
86.00 mm
Maximum Width
480.00 mm
Maximum Depth
683.00 mm
Rack Height
2U
Net Weight
42.31 KG
Shipping Weight
49.73 KG
Shipping Height
254.00 mm
Shipping Width
600.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
8.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
215.00 BTU/hr
Conformance
Regulatory Approvals
CSA, ENERGY STAR (USA), FCC Part 15 Class A, UL 1778
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||