|
You are here:
|
Product Category |
APC Smart-UPS 1500VA LCD RM 2U 230V
Output
Output Power Capacity
1000 Watts
/ 1500 VA
Max Configurable Power
1000 Watts
/ 1500 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Other Output Voltages
220, 240
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V
Other Input Voltages
220, 240
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
RJ-45 Serial, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional
Surge Protection and Filtering
Surge energy rating
459 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
457.00 mm
Rack Height
2U
Net Weight
28.64 KG
Shipping Weight
31.91 KG
Shipping Height
251.00 mm
Shipping Width
594.00 mm
Shipping Depth
603.00 mm
Color
Black
Units per Pallet
16.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
46.00 dBA
Online Thermal Dissipation
90.00 BTU/hr
Conformance
Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, TUV, VDE
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||