|
You are here:
|
Product Category |
APC Smart-UPS 1500VA LCD RM 2U 120V
Manuals and Warranties
Title
Type
Size
Installation Smart-UPS 750/1000/1500/2200/3000 VA 100/120/208/230Vac LCD Rack-Mount 2U
Installation Smart-UPS 750/1000/1500/2200/3000 VA 100/120/208/230Vac LCD Rack-Mount 2U ( Updated: 1-Mar-2013 )
PDF
450 KB
Operation Smart-UPS 750/1000/1500/2200/3000 VA 100/120/208/230Vac LCD Rack-Mount 2U
Installation Smart-UPS 750/1000/1500/2200/3000 VA 100/120/208/230Vac LCD Rack-Mount 2U ( Updated: 15-Aug-2012 )
PDF
267 KB
Smart-UPS 750/1000/1500/2200 VA 120/230 V /3000 VA 120/208/230 V LCD RM2U
Installation, Start-Up ( Updated: 23-Aug-2010 )
PDF
307 KB
Smart-UPS Quick-Start Guide 750/1000/1500/2200 VA 120/230 V /3000 VA 120/208/230 V LCD RM2U
User documentation for the Smart-UPS RM2U. Languages: English, French, Spanish, German, Italian. ( Updated: 2-Sep-2010 )
PDF
352 KB
Three/Two Year UPS Factory Warranty for Next Generation Smart-UPS
Warranty and Service ( Updated: 5-Oct-2009 )
PDF
27 KB
Brochure
Title
Type
Size
Smart-UPS Brochure LCD 120V (SMT/SMX)
Provides an overview of the Smart-UPS Offer 750-3000VA ( Updated: 25-Feb-2013 )
PDF
897 KB
Agency Approvals
Title
Type
Size
CB Certificate for Smart-UPS 750VA/1000VA/1500VA LCD RM 2U 120V
CB Certificate for SMT750RM2U/SMT1000RM2U/SMT1500RM2U
PDF
1995 KB
CSA certificate of Compliance for Smart-UPS, Smart-UPS Online, Smart-UPS Accessories
CSA Approval to CSA C22 107.1 ( Updated: 2-Nov-2011 )
PDF
75 KB
FCC part 15 approval for Smart-UPS 750VA, 1000VA, 1500VA LCD RM 2U 120V
FCC PART 15 approval for SMT750RM2U, SMT1000RM2U, SMT1500RM2U ( Updated: 15-Nov-2012 )
PDF
70 KB
UL approval for Smart-UPS 750/1000/1500/2200/3000VA LCD RM 2U 120V
UL approval for SMT750RM2U, SMT1000RM2U, SMT1500RM2U, SMT2200RM2U, SMT3000RM2U
PDF
58 KB
Environmental Profile
Title
Type
Size
EoLi - Smart-UPS Less than 1500 VA
End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
PDF
424 KB
ePEP - Smart-UPS (Less than 1500)
Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
PDF
447 KB
|
|||||||||||