APC Smart-UPS 1000VA LCD 120V US Technical Specifications

Smart-UPS

APC Smart-UPS 1000VA LCD 120V US
SMT1000US
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,700 Watts /1000 VA,Input 120V /Output 120V, Interface Port SmartSlot, USB

Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
700 Watts / 1000 VA
Max Configurable Power
700 Watts / 1000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) NEMA 5-15R NEMA 5-15R
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
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 95.5%
50% 97.5%
75% 98.0%
100% 98.2%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
SmartSlot, USB
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
Optional

Surge Protection and Filtering

Surge energy rating
459 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
219.00 mm
Maximum Width
171.00 mm
Maximum Depth
439.00 mm
Net Weight
19.09 KG
Shipping Weight
22.77 KG
Shipping Height
376.00 mm
Shipping Width
328.00 mm
Shipping Depth
595.00 mm
Color
Black
Units per Pallet
24.00
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
41.00 dBA
Online Thermal Dissipation
100.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, ENERGY STAR (USA), UL 1778
Standard Warranty
3 years repair or replace (excluding battery) and 2 year for battery

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.