|
You are here:
|
Product Category |
APC Smart-UPS C 1000VA LCD 120V Technical Specifications
Output
Output Power Capacity
600 Watts
/ 1000 VA
Max Configurable Power
600 Watts
/ 1000 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
93 - 130V
Input voltage adjustable range for mains operation
85 - 136V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
RJ-45 Serial, USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
--
Surge Protection and Filtering
Surge energy rating
455 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
219.00 mm
Maximum Width
171.00 mm
Maximum Depth
439.00 mm
Net Weight
17.27 KG
Shipping Weight
19.55 KG
Shipping Height
376.00 mm
Shipping Width
328.00 mm
Shipping Depth
595.00 mm
Color
Black
Units per Pallet
12.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
41.00 dBA
Online Thermal Dissipation
100.00 BTU/hr
Conformance
Regulatory Approvals
CSA, ENERGY STAR (USA), NOM, UL 1778
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||