HP Operations Manager for Windows Smart Plug In 5.0

StruxureWare Data Center Expert

HP Operations Manager for Windows Smart Plug In 5.0
SFHPOMW50
Email Technical Specifications Printer Friendly
StruxureWare Data Center Expert
More Images

The APC StruxureWare Data Center Expert Smart Plug-In for HP Operations Manager for Windows enables operations and IT staff to monitor, view and manage physical infrastructure including power, cooling, physical space and security, as well as the health of the servers, applications, and operating system performance all in one user interface.

Standard Lead Time: Usually in Stock

SFHPOMW50 Features

Network Management Integration 
Manage your APC devices from a single system by forwarding SNMP traps (events) to your preferred enterprise management system.

StruxureWare Data Center Expert Features & Benefits

Manageability
Centralized management
Simplify management of the physical infrastructure using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
Real-time monitoring
Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Multi-vendor device support
Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
Unified console
Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
NMS Integration
Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
Free text search
Quickly locate devices and alerts through the free search field.
Alarm filters
Customize the user interface to display devices in critical, warning or normal device statuses.
Agility
Auto-discovery
Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
Mass firmware update
Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
Custom mapping
Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
Private networking
Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
Advanced device grouping
Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
Availability
Graphical trending analysis
Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
Custom reporting
Create, save and schedule user-defined reports for ease of data collection, distribution and analysis.
Centralized Alert Repository
Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
Integrated data storage
StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
Localized user interface
Provides a localized user interface including alerts and alert descriptions in 10 local languages
Adaptability
Extendable architecture
Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
Web services API
Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
Surveillance add-on application
Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
Add-on modbus TCP output module
Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
Integrates with InfraStruXure Management applications
Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.
Protection
Customizable user access
Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
Encrypted communications
128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
Remote monitoring support
Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.

Product Distribution

afghanistan, albania, algeria, andorra, angola, anguilla, antigua and barbuda, argentina, armenia, aruba, australia, austria, azerbaijan, bahamas, bahrain, bangladesh, barbados, belarus, belgium, belize, benin, bermuda, bhutan, bolivia, bosnia and herzegovina, botswana, brazil, brunei darussalam, bulgaria, burkina faso, burundi, cameroon, canada, cayman islands, central african republic, chad, chile, china, colombia, congo, congo, the democratic republic of the, cook islands, costa rica, cote d'ivoire, croatia, cuba, cyprus, czech republic, denmark, djibouti, dominica, dominican republic, east timor, ecuador, egypt, el salvador, equatorial guinea, estonia, ethiopia, falkland islands (malvinas), fiji, finland, france, gabon, gambia, georgia, germany, ghana, gibraltar, greece, grenada, guadeloupe, guatemala, guinea, guyana, guyane française, haiti, honduras, hong kong, hungary, iceland, india, indonesia, iran (islamic republic of), iraq, ireland, israel, italy, jamaica, japan, jordan, kazakhstan, kenya, korea, republic of, kuwait, latvia, lebanon, lesotho, liberia, liechtenstein, lithuania, luxembourg, macedonia, madagascar, malawi, malaysia, mali, malta, martinique, mauritania, mauritius, mayotte, mexico, moldova, republic of, morocco, mozambique, myanmar, namibia, nepal, netherlands, netherlands antilles, new zealand, nicaragua, niger, nigeria, norway, oman, pakistan, panama, papua new guinea, paraguay, peru, philippines, poland, portugal, puerto rico, reunion, romania, russian federation, rwanda, saint kitts and nevis, saint lucia, saint vincent and the grenadines, saudi arabia, senegal, serbia and montenegro, sierra leone, singapore, slovakia (slovak republic), slovenia, somalia, south africa, spain, sri lanka, sudan, sweden, switzerland, taiwan, tanzania, united republic of, thailand, togo, trinidad and tobago, turkey, turkmenistan, turks and caicos islands, uganda, ukraine, united arab emirates, united kingdom, united states, uruguay, uzbekistan, venezuela, viet nam, virgin islands (united states), western sahara, yemen, zambia, zimbabwe