|
You are here:
|
Product Category |
Smart-UPS SC1000VA 230V 2U Rackmount / Tower for China
Output
Output Power Capacity
600 Watts
/ 1000 VA
Max Configurable Power
600 Watts
/ 10 kVA
Nominal Output Voltage
230V
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
175 - 295V
Input voltage adjustable range for mains operation
160 - 286V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
445 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Physical
Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
463.00 mm
Rack Height
2U
Net Weight
16.36 KG
Shipping Weight
19.55 KG
Shipping Height
254.00 mm
Shipping Width
610.00 mm
Shipping Depth
610.00 mm
Master Carton Units
1.00
Color
Grey
Units per Pallet
10.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
180.00 BTU/hr
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||