APC SERVICE BYPASS PDU, 230V 16AMP Hardwire Technical Specifications

Maintenance Bypass Panels

APC SERVICE BYPASS PDU, 230V 16AMP Hardwire
SBP3000RMHW
Email Technical Specifications Printer Friendly
Locate a Partner
Maintenance Bypass Panels Maintenance Bypass Panels
More Images

APC Maintenance Bypass Panels, Input: 230V, Output: 230V, Output Connections: Hard Wire 3-wire (H N + G),IEC Jumpers

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
16A
Output Connections
(1) Hard Wire 3-wire (H N + G)
(1) IEC Jumpers
Overload Protection
Yes
Cord Length
1 meters

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Acceptable Input Voltage
220-240 VAC
Maximum Line Current per phase
16A
Maximum Input Current per phase
16A
Load Capacity
3000 VA
Load Power Factor Range
0 to 1

Physical

Net Weight
2.27 KG
Maximum Height
89.00 mm
Maximum Width
432.00 mm
Maximum Depth
76.00 mm
Shipping Weight
3.45 KG
Shipping Height
151.00 mm
Shipping Width
463.00 mm
Shipping Depth
295.00 mm
Color
Black
Units per Pallet
56.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs